Publish your products
F32 Series

F32 Series

The projectiondesign F32 series of professional grade DLP® projectors is our top-of-the line single chip model. It is specifically designed for graphically challenging applications, such as multi channel seamless visualisation walls, domes, and high resolution imaging. Available with up to 8,000 lumens brightness
Technical specification
  • Unique ref.F32
  • Product familyProjectors
  • Product groupF32
  • TypeObject (single object)
  • Date of publishing2012-11-29
  • Edition number1
  • Height (mm)233
  • Width (mm)510
  • Depth (mm)376
Related
  • Material mainAcrylate
  • Material secondaryAcrylate
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)12.6
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • IFC classificationLight Fixture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit