Publish your products
F35 panorama

F35 panorama

Key features True High resolution Picture-by-Picture 2560 x 1080 resolution 21 : 9 panorama format Effectively replaces blended projector set ups with a single projector 24/7 warranty for up to five years The completely unique way of handling two inputs, and setting up a full high resolution Picture-by-Picture is the F35 panorama's special force. It presents a unique projector for many uses, including for instance: Oil & Gas industry Finance and Banking Higher Education Healthcare
Technical specification
  • Unique ref.F35_panorama
  • Product familyProjectors
  • Product groupF35 panorama
  • TypeObject (single object)
  • Date of publishing2012-11-29
  • Edition number1
  • Height (mm)223
  • Width (mm)510
  • Depth (mm)376
Related
  • Material mainAcrylate
  • Material secondaryAcrylate
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)12.6
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • IFC classificationLight Fixture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit