Publish your products
F82 Series

F82 Series

TechnologyThree chip DLP® projector with APOC optical colour processing and user selectable optical colour space (sRGB, REC709 or optionally DCI). Individual colour filters for R, G, and B channels for optimum colour accuracy and application adaptability.ConceptThree chip, powered lens shift system with user adjustable optical colour processing filters.Colour wheel optionsN/AResolution SXGA+ (1400 x 1050) 1080p (1920 x 1080) WUXGA (1920 x 1200) BrightnessUp to 10000 lumensContrastUp to 15000 : 1Aspect ratio 4:3 (SXGA+) 16:9 (1080p) 16:10 (WUXGA) Displayable colours30-bit RGBImage processing latency~22 ms with graphics inputs
Technical specification
  • Unique ref.F82
  • Product familyProjectors
  • Product groupF82
  • TypeObject (single object)
  • Date of publishing2012-11-29
  • Edition number1
  • Height (mm)250
  • Width (mm)640
  • Depth (mm)505
Related
  • Material mainAcrylate
  • Material secondaryAcrylate
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)26
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • IFC classificationFurniture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit