Publish your products
F85

F85

TechnologyThree chip DLP® projector with APOC optical colour processing and user selectable optical colour space (sRGB, REC709 or optionally DCI). Individual colour filters for R, G, and B channels for optimum colour accuracy and application adaptability.ConceptThree chip, powered lens shift system with user adjustable optical colour processing filters.3D supportActive StereoColour wheel optionsN/AResolution 1080p (1920 x 1080) WUXGA (1920 x 1200) BrightnessUp to 11000 lumens (User configurable through lamp power and voice coil operated IRIS adjustment.)ContrastUp to 15000 : 1 (Fixed user adjustable through voice coil operated IRIS F2-6 - 7.0 or user activated adapative dynamic IRIS feature.)Aspect ratio 16:9 (1080p) 16:10 (WUXGA) Displayable colours30-bit RGBImage processing latency~19 ms
Technical specification
  • Unique ref.F85
  • Product familyProjectors
  • Product groupF85
  • TypeObject (single object)
  • Date of publishing2012-11-29
  • Edition number1
  • Height (mm)250
  • Width (mm)604
  • Depth (mm)604
Related
  • Material mainAcrylate
  • Material secondaryAcrylate
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • IFC classificationFurnishing Element
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit