Publish your products
FR12 With RLS

FR12 With RLS

The FR12 series revolutionises all you know about installing a projector. The Remote Light Source technology removes the projector bulb from the projection head, up to 30m (100 feet) away, and does away with all traditional concerns such as noise and heat management, installation orientation, lamp replacement and maintenance scheduling. It is a whole new way of thinking AV integration.
Technical specification
  • Unique ref.FR12
  • Product familyProjectors
  • Product groupFR12
  • TypeObject (single object)
  • Date of publishing2012-11-29
  • Edition number1
  • Height (mm)104
  • Width (mm)300
  • Depth (mm)278
Related
  • Material mainAcrylate
  • Material secondaryAcrylate
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)2.5
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • IFC classificationLight Fixture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit