Publish your products
FS33 IR series

FS33 IR series

The FS33 IR projector from projectiondesign is the world’s most realistic night vision simulation projector. The uniqueness of FS33 IR R LED for NVG stimulation 2nd Generation solid state LED 1200 lumen brightness 1920 x 1200 or 1080p native resolution 810 nm IR wavelength (735 nm optional) 0-100% adjustable visible RGB Full spectrum display (RGB + IR) Adjustable SRP™ smear reduction processing Up to 100.000 hours service life Designed for 24/7 operation Designed for multi-channel systems Unique colour matching capabilities with RealColor™ Unrestricted installation flexibility Wide range of Ultra HQ projection lenses
Technical specification
  • Unique ref.FS33IR
  • Product familyProjectors
  • Product groupFS33 IR
  • TypeObject (single object)
  • Date of publishing2012-11-29
  • Edition number1
  • Height (mm)223
  • Width (mm)510
  • Depth (mm)376
Related
  • Material mainAcrylate
  • Material secondaryAcrylate
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)12.6
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • IFC classificationLight Fixture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit