Publish your products
Fire Resistant Access Panel
Promat

Fire Resistant Access Panel

Promat panels and hatches are approved in a range of sizes and fire resistance, offering flexibility for any type of opening in substrates such as walls, floors or ceilings. They are easy to install and can be finished or decorated to suit the surrounding building elements. The types of fixing for these panels and hatches largely depends on the area of application, frequency of carrying out maintenance, appearance and the weight of the panels/hatches.

All panels and hatches must have a fire resistance level at least equal to the surrounding building elements and/or constructions. These can be suspended ceilings, concrete/masonry floors or walls, lightweight partitions etc. Care should be taken to ensure any gaps between the panel/hatch and the aperture are thoroughly sealed to prevent hot or cold smoke ingress from natural building or thermal movement.

Technical specification
  • Unique ref.access_panel
  • Product familyFire Products
  • Product groupAccess Panel
  • TypeAssembly (multiple objects)
  • Date of publishing2021-06-09
  • Edition number1
  • Height (mm)2440
  • Width (mm)1220
Related
  • Material mainCalcium silicate
  • Designed inHong Kong
  • Manufactured inHong Kong
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • UNSPSC nameFire protection
  • UNSPSC code4619

Region availability

Asia Oceania
Armenia
American Samoa
Azerbaijan
Australia
Bangladesh
Cook Islands
Bhutan
Federated States of Micronesia
British Indian Ocean Territory
Fiji
Brunei
French Polynesia
Cambodia
Guam
China
Kiribati
Christmas Island
Marshall Islands
Cocos (Keeling) Islands
Nauru
Georgia
New Caledonia
Hong Kong
New Zealand
India
Niue
Indonesia
Norfolk Island
Japan
Northern Mariana Islands
Kazakhstan
Palau
Kyrgyzstan
Papua New Guinea
Laos
Pitcairn Islands
Macau
Samoa
Malaysia
Solomon Islands
Maldives
Timor-Leste
Mongolia
Tokelau
Myanmar (Burma)
Tonga
Nepal
Tuvalu
North Korea
United States Minor Outlying Islands
Pakistan
Vanuatu
Philippines
Wallis and Futuna
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit