Publish your products
Glazing system PROMAGLAS 30 - Promat France
Glazing system PROMAGLAS 30 - Promat France
Glazing system PROMAGLAS 30 - Promat France
Glazing system PROMAGLAS 30 - Promat France
    Promat

    Glazing system PROMAGLAS 30 - Promat France

    EI30 fire-resistant glass partition with steel uprights and/or crosspieces or EI30 fire-resistant glass partition with wooden uprights and/or crosspieces
    Specification
    • Maximum overall height: 3,000 mm Unlimited length Maximum vertical glazing dimensions (W x H): 1,100 x 2,160 mm Maximum horizontal glazing dimensions (W x H): 2,028 x 1,067 mm Maximum height of glazed partition with full transom: 4,000 mm ): 2,028 x 1,067 mm Maximum height of glazed partition with full transom: 4,000 mm Maximum height of glazed partition with corner post or facet connection: 3,000 mm 90° corner posts or 130° to 180° facets Impact resistance (NF 08-302, 900 joules): type 2 glazing
    Technical specification
    • Unique ref.glazing-system-promaglas-30
    • Product familyGlass wall
    • Product groupGlass walls
    • TypeObject (single object)
    • Date of publishing2025-07-04
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryWood
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • IFC classificationWall

    Region availability

    North America Europe South America Oceania Africa
    Collectivity of Saint Martin
    France
    French Guiana
    French Polynesia
    Mayotte
    Guadeloupe
    New Caledonia
    Reunion
    Martinique
    Wallis and Futuna
    Saint Pierre and Miquelon
    Saint-Barthélemy