Publish your products
Glazing system Promat-SYSTEMGLAS F1-60 - Promat France
Glazing system Promat-SYSTEMGLAS F1-60 - Promat France
Glazing system Promat-SYSTEMGLAS F1-60 - Promat France
Glazing system Promat-SYSTEMGLAS F1-60 - Promat France
Glazing system Promat-SYSTEMGLAS F1-60 - Promat France
    Promat

    Glazing system Promat-SYSTEMGLAS F1-60 - Promat France

    EI60 fire-resistant glass partition with vertical butt joint between glazing and steel or wooden or Promatect®-H perimeter frame
    Specification
    • Maximum overall height: 4,020 mm Unlimited length Maximum glazing dimensions (W. x H.): 1,500 x 4,000mm Minimum glazing dimensions (W. x H.): 400 x “0” mm Maximum clear glazing height: 3,910 mm Acoustic insulation of glazing alone (8/22/8) : Rw (C; Ctrl): 45 (-2; -2) dB Impact resistance (NF 08-302, 900 joules): 10/22/10 glazing
    Technical specification
    • Unique ref.glazing-system-promat-systemglas-f1-60
    • Product familyGlass wall
    • Product groupGlass walls
    • TypeObject (single object)
    • Date of publishing2025-07-04
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryWood
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • IFC classificationWall

    Region availability

    North America Europe South America Oceania Africa
    Collectivity of Saint Martin
    France
    French Guiana
    French Polynesia
    Mayotte
    Guadeloupe
    New Caledonia
    Reunion
    Martinique
    Wallis and Futuna
    Saint Pierre and Miquelon
    Saint-Barthélemy