Publish your products
PROMATECT-LS
PROMATECT-LS
PROMATECT-LS
    Promat

    PROMATECT-LS

    PROMATECT-LS independent ventilation duct

    All vertical and horizontal ventilation ducts made with our PROMATECT®-LS non-combustible calcium silicate panels offer optimisation of installation, space and fire resistance.

    Specification
    • Standard   <1.25 x 1.00 m  v2_220704
      Dimension <2.43 x 1.00 m  v1_230301

      EI60 VKF-Nr. 26680
      EI90 VKF-Nr. 26905

      Features
      • no bracing up to 1.25 x 1.00 m
      • large cross-sections up to 2.43 x 1.00 m
      • large, ready-to-install inspection opening
      • one-, two- and three-sided possible on request
      • ventilation VKF approved

        Promat-material
        • PROMATECT®-LS fire protection board
        • Promat® adhesive K84

      Technical specification
      • Unique ref.promatect-ls
      • Product familyDucts
      • Product groupPromat Switzerland
      • TypeAssembly (multiple objects)
      • Date of publishing2022-06-27
      • Edition number1
      • Height (mm)1000
      • Width (mm)2430
      Related
      • Designed inSwitzerland
      • Manufactured inSwitzerland
      Classification
      • BIMobject CategoryHVAC - Ductwork

      Region availability

      Europe
      Switzerland
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit