Publish your products
Protan SE-B 1,5 mm Roofing Membrane
PROTAN

Protan SE-B 1,5 mm Roofing Membrane

Protan SE-B 1,5 is a high quality polyester reinforced thermoplastic waterproofing membrane with high tensile and tear strength. 

Protan SE-B 1,5 is used on exposed roof surfaces. The membrane can be mechanically fastened to the load bearing substrate or installed in a Protan vacuum roof system. 

The membrane can be used on roofs of all shapes and sizes – whether flat, sloped or curved. The membrane is used on warm/compact roof constructions as well as cold/ventilated constructions.

Specification
  • Protan SE-B specifications are subject to availability and may not be available or approved in all countries/regions.

    Dimensions (thickness/width/length)

    • 1,5 mm x 0,67 m x 20 m
    • 1,5 mm x 1,00 m x 20 m
    • 1,5 mm x 2,00 m x 20 m
    • 1,5 mm x 3,96 m (prefabricated) x 20 m

    Weight

    • 1750 g/m²

    Colours (nearest RAL code)

    • Dark grey F94 - RAL 7012
    • Light grey F91- RAL 7040
    • Copper green F41 - RAL 6021
    • Red F12 - RAL 3013
    • White/Cool Roof F01- RAL 9003-9016
    • Black FX9- RAL 9004

    Materials

    Protan SE-B 1,5 contains stabilizers, which makes the product resistant to high and low temperatures, UV-resistant and flame retardant. All Chemicals in product are according to BASTA Properties Criteria and the sector requiremnts.

    • PVC 40-42 %
    • Plasticizer 31-34 %
    • Polyester textile 4,5-5,5 %
    • Fire-, heat-and UV-stabilizers 20-24 %

    Reference service life, product

    Typical 40 years.

    Fire Classification

    Protan SE-B exposed roof systems are classified according to EN 13501-5. Fire classifications are available on a variety of constructions and insulation types. Please contact Protan for further information or refer to the relevant technical approvals.

Technical specification
  • Unique ref.SE-B_15_membrane_eu
  • Product familyRoofing
  • Product groupSingle Ply Membrane
  • TypeDocumentation (information only)
  • Date of publishing2021-11-17
  • Edition number1
  • Height (mm)1.5
  • Width (mm)2000
  • Depth (mm)20000
Related
  • Material mainPVC
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)70
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • UNSPSC nameRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodeSs_30_40_30_80
  • Uniclass 2015 DescriptionSingle layer sheet warm roof covering systems
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitleMembrane Roofing
  • OmniClass Number23-13 39 31 11 27
  • OmniClass TitlePolyvinyl chloride (PVC) Single Layer Roof Membranes
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

Europe Asia
Åland Islands
Türkiye
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit