Publish your products
Protan EX 1,6 mm Roofing Membrane
PROTAN

Protan EX 1,6 mm Roofing Membrane

Protan EX 1,6 is a high quality polyester reinforced thermoplastic waterproofing membrane with high tensile and tear strength. The Product has a polyester fleece backing and is specially designed for re-roofing of bitumen roofs.

Specification
  • Protan EX specifications are subject to availability and may not be available or approved in all countries/regions.

    Dimensions (thickness/width/length)

    • 1,6 mm + fleece x 1,00 m x 20 m
    • 1,6 mm + fleece x 2,00 m x 20 m

    Weight

    • 2030 g/m²

    Colours (nearest RAL code)

    • Dark grey F94 - RAL 7012 
    • Light grey F91- RAL 7040
    • Copper green F41 - RAL 6021
    • Red F12 - RAL 3013
    • White/Cool Roof F01- RAL 9003-9016
    • Black FX9- RAL 9004

    Materials

    Protan EX 1,6 contains stabilizers which makes the product resistant tohigh and low temperature, UV-resistant and flame retardant.Fire test documentation for different substrates is available on request.

    • PVC 38-40  % 
    • Plasticizer 30-32  % 
    • Polyester textile 8-10  %  
    • Fire-, heat-and UV-stabilizers 20-22 % 

    Reference service life, product

    Typical 40 years.

      Fire Classification

      Protan EX exposed roof systems are classified according to EN 13501-5. Fire classifications are available on a variety of constructions and insulation types. Please contact Protan for further information or refer to the relevant technical approvals.

    Technical specification
    • Unique ref.EX_16_membrane_eu
    • Product familyRoofing
    • Product groupSingle Ply Membrane
    • TypeObject (single object)
    • Date of publishing2021-11-17
    • Edition number1
    • Height (mm)1.6
    • Width (mm)2000
    • Depth (mm)20000
    Related
    • Material mainPVC
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)81.2
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodeSs_30_40_30_80
    • Uniclass 2015 DescriptionSingle layer sheet warm roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31 11 27
    • OmniClass TitlePolyvinyl chloride (PVC) Single Layer Roof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe Asia
    Åland Islands
    Türkiye
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit