Publish your products
Protan mechanically fastened warm roof system on timber substrate
Protan mechanically fastened warm roof system on timber substrate
Protan mechanically fastened warm roof system on timber substrate
    PROTAN

    Protan mechanically fastened warm roof system on timber substrate

    PROTAN MECHANICALLY FASTENED WARM ROOF SYSTEM ON TIMBER SUBSTRATE

    Protan offers a range of high quality products for exposed roofs. The products are secured mechanically to the roof structure. The roof coverings are ideally suited to flat and sloped roofs on new build and renovation projects. Protan's roof coverings and membranes are reinforced and coated with PVC-P (plasticised).

    CONSTRUCTION STRUCTURE:

    • PROTAN SE MEMBRANE
    • PROTAN APPROVED FASTENERS
    • INSULATION
    • VAPOUR CONTROL LAYER
    • TIMBER SUBSTRATE

    PROTAN SE MEMBRANE:

    • The Protan SE membrane series is a polyester reinforced PVC membrane that is used on exposed roof surfaces, for new build and renovation projects, pitched or flat roofs.
    • Protan SE membrane is available is several thicknesses and contains stabilizers that allow the product to withstand high and low temperatures, and the products are UV and flame retardant.
    • The products are highly tear-resistant, which is particularly important for mechanical fastening on roofs exposed to wind. Protan SE membrane remains flexible in cold temperatures and is suitable to install in harsh climates.
    • All Protan membrane products feature a unique anti-slip textured surface as a standard that also provides an aesthetically pleasing finish.
    • The membrane is welded together using hot air, has a low carbon footprint and can be recycled.
    • Durability of in excess of 30 years.

     SYSTEM INSTALLATION METHOD:

    • Protan Standard Overlap System - The membrane is fastened to the substrate along the longitudinal sheet edges and overlapped by the adjoining roll. The two rolls are welded together using hot air.
    • Protan Prefabricated Sheets system is the best and fastest solution in wind-exposed areas, so it is ideal when the roof has to be covered quickly. The membrane is provided in 2 or 4 metre widths with high strength strips welded longitudinally on the underside for mechanical fastening.
    • Protan Secret Fix System uses a membrane in 2-metre widths with extra strong strips welded transversely to the underside for mechanical fastening.

    Please contact Protan for further advice.

    FASTENERS:

    • Protan approved - must be calculated according to EN 1991-1-4 alongside national annexes and local regulations.

    INSULATION:

    Various types of insulation, flat or sloped, can be used in combination with Protan membranes. The type of insulation will depend on the building design, local regulation requirements including fire classification.

    • Mineral wool (MW) – can be glass or stone type
    • Polyisocyanurate (PIR) - foil faced

    VAPOUR CONTROL LAYER:

    • Polyethylene
    • Bitumen

    TIMBER SUBSTRATE:

    • OSB manufactured to EN 300 grade OSB/3 or as required by local regulations. Minimum 18mm in thickness or as approved by the fastener manufacturer.
    • Plywood manufactured to EN 1995-1-1 Eurocode 5. Minimum 18mm in thickness or as approved by the fastener manufacturer.
    • Timber boarding. Minimum 23mm in thickness or as approved by the fastener manufacturer.
    Specification
    • TECHNICAL SPECIFICATION

      Protan SE specifications are subject to availability and may not be available or approved in all countries/regions.

      Membrane thickness:

      • 1.2 mm
      • 1.5 mm
      • 1.6 mm 
      • 1.8 mm 
      • 2.0 mm

      Membrane standard widths: 

      • 0.67 m 
      • 1.0 m 
      • 2.0 m
      • 3,96 m (prefabricated)

      Membrane standard roll lengths: 

      • 20 m for thickness 1.2 mm, 1.5 mm and 1.6 mm 
      • 15 m for thickness 1.8 mm and 2.0 mm

      Membrane colours (nearest RAL code):

      • Dark grey F94 - RAL 7012 
      • Light grey F91- RAL 7040
      • Copper green F41 - RAL 6021
      • Red F12 - RAL 3013
      • White/Cool Roof F01- RAL 9003-9016
      • Black FX9- RAL 9004

       FIRE CLASSIFICATION

      Protan SE exposed roof systems are classified according to EN 13501-5. Fire classifications are available on a variety of constructions and insulation types. Please contact Protan for further information or refer to the relevant technical approvals.

    Technical specification
    • Unique ref.mechanically_timber_eu
    • Product familyRoofing
    • Product groupSingle Ply Membrane
    • TypeObject (single object)
    • Date of publishing2019-02-19
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryInsulation
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodeSs_30_40_30_80
    • Uniclass 2015 DescriptionSingle layer sheet warm roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31 11 27
    • OmniClass TitlePolyvinyl chloride (PVC) Single Layer Roof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe Asia
    Åland Islands
    Türkiye
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit