Publish your products
Protan Protected (ballasted) warm roof system on concrete substrate
Protan Protected (ballasted) warm roof system on concrete substrate
Protan Protected (ballasted) warm roof system on concrete substrate
Protan Protected (ballasted) warm roof system on concrete substrate
    PROTAN

    Protan Protected (ballasted) warm roof system on concrete substrate

    PROTAN PROTECTED WARM ROOF SYSTEM ON CONCRETE SUBSTRATE

    The roof is built up on the load-bearing structure with the vapour control layer at the bottom, followed by insulation, Protan membrane and then the ballast on top. The ballast is often pebbles,paving slabs or intensive green roofs. The fall requirements for the construction can be incorporated into the deck substrate or the insulation under the membrane.

    A ballasted roof with paving slabs is suitable for situations where foot traffic is expected, such as terraced areas for recreational use or frequent service access. Such roofs are used for both heavy load-bearing structures made of concrete and light load-bearing structures made of sheet steel. The composition principle is the same for both solutions. The heavy structure may be most suited to premises with a high moisture content, for example, while the light structure may be most suited to warehouses and the like. Pebbles may be used as ballast where the foot traffic is limited to minimal maintenance and inspection access only.

    For roof structures that are exposed to extra heavy loads, Protan GG Membrane is recommended.

    .CONSTRUCTION STRUCTURE:

    • PROTECTED WITH GRAVEL- /INVERTED- /INTENSIVE GREEN ROOFS
    • PROTAN G / GG MEMBRANE
    • INSULATION
    • VAPOUR CONTROL LAYER
    • CONCRETE SUBSTRATE

    PROTAN G / GGMEMBRANE

    • Protan G membrane is a glass fibre reinforced, microbe durable PVC membrane for gravel ballasted roofs, inverted roofs, and green roofs. 
    • Protan G membrane can withstand high and low temperatures and attack by micro-organisms. 
    • The membrane is dimensionally stable, which is important in load-bearing applications, inverted roofs, and green roofs. 
    • Protan G membrane can withstand high and low temperatures and attack by micro-organisms.
    • The membrane is welded together using hot air.

    SYSTEM INSTALLATION METHOD:

    • Protan G membrane is installed as a loose layer without fasteners securing it to the substrate. Protection layers are required where there is a risk of damage by the layers installed over the membrane.

    INSULATION:

    Various types of insulation can be used in combination with Protan membranes and can be flat insulation or sloped insulation. The material type and design will depend on the building design, fire classification and local regulation requirements. The compression strength of the insulation must be considered and chosen to according to the roof application.

    • Mineral wool (MW) – can be glass or stone type
    • Expanded polystyrene (EPS) - a glass separation layer / migration barrier must be used
    • Polyisocyanurate (PIR) - foil faced
    • Combination EPS-MW

    VAPOUR CONTROL LAYER:

    • Polyethylene
    • Bitumen

    CONCRETE SUBSTRATE:

    • Structural concrete as either precast elements or reinforced cast in-situ.


    Specification
    • TECHNICAL SPECIFICATION

      Protan G specifications are subject to availability and may not be available or approved in all countries/regions.

      Membrane thickness:

      • 1.5 mm

      Membrane standard widths: 

      • 2.0 m 

      Membrane standard roll lengths: 

      • 7.5 m 
      • 15

      Membrane colours (nearest RAL code):

      • Dark grey F94 - RAL 7012 
      • Light grey F91- RAL 7040

      FIRE CLASSIFICATION

      Protan G has no fire classification.



    Technical specification
    • Unique ref.protected_concrete_eu
    • Product familyRoofing
    • Product groupSingle Ply Membrane
    • TypeObject (single object)
    • Date of publishing2019-02-19
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryInsulation
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodeSs_30_40_30_80
    • Uniclass 2015 DescriptionSingle layer sheet warm roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31 11 27
    • OmniClass TitlePolyvinyl chloride (PVC) Single Layer Roof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe Asia
    Åland Islands
    Türkiye
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit