We are using cookies to provide our services

By using our services you agree to our use of cookies

4810 C97-50-20 stud

Unique ref.: 4810_stud
Brand: Protektor
Product family: stud profile
Product group: Steel Framing System (SFS)
Width (mm): 50
Height (mm): 97
Date of publishing: 2018-05-17
Edition number: 1
Type: Object (single object)
Download (2)
The C-stud profile of PROTEKTOR is used as a wall profile in a regular centre distances of 625.0 mm. The material thickness of 1.5 or 2.0 mm is chosen depending on the ceiling load. When required the centre distances of the wall profiles can be reduced. For further questions regarding steel framing constructions feel free to contact one of our technical consultants of PROTEKTOR

Article number: 4810
Product name: C 97-50-20
Material: S 320 GD + Z
Material thickness: 2,0 mm
CE-certification: EN 1090-1
Weight: 3,20 Kg/m
Fire reaction: A1
Standard lengths: 400, 500, 600 cm and special lengths on demand


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Steelwork
IFC classification: Beam
UNSPSC name: Steel beams
UNSPSC code: 30101704
Uniclass 1.4 Code: L
Uniclass 1.4 Description: Construction Products
Uniclass 2.0 Code: SS-15
Uniclass 2.0 Description: General Structural Systems
Uniclass 2015 Code: Ss_20_20
Uniclass 2015 Description: Structural beams
NBS Reference Code: 15
NBS Reference Description: General Structural Systems
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 00 00
OmniClass Title: Structural and Exterior Enclosure Products
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Austria
  • Germany
  • Switzerland

All BIM objects are real products from real manufacturers confirmed and approved