We are using cookies to provide our services

By using our services you agree to our use of cookies

ceiling 150-15 single beams

Unique ref.: ceiling_150-15
Brand: Protektor
Product family: ceiling
Product group: Steel Framing System (SFS)
Height (mm): 150
Date of publishing: 2018-05-17
Edition number: 1
Type: Object (single object)
Download (2)
The PROTEKTOR ceiling consists of C and U beams and U-connection profiles. The beams are chosen depending on the load and the span. The load bearing of the ceiling profiles can be increased by screwing back to back. For further questions regarding steel framing constructions feel free to contact one of our technical consultants of PROTEKTOR.

Ceiling height: 150 mm
Ceiling construction with wide span beams consisting of:
U-connection profile: U 150-40-15
C-beam profile: C 147-50-15


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Ceilings
IFC classification: Beam
UNSPSC name: Steel beams
UNSPSC code: 30101704
Uniclass 1.4 Code: L3321
Uniclass 1.4 Description: Profiled steel structural formwork
Uniclass 2.0 Code: SS-15-10-75-45
Uniclass 2.0 Description: Light Steel Framing Systems
Uniclass 2015 Code: Ss_20_20_75_80
Uniclass 2015 Description: Steel beam systems
NBS Reference Code: 15-10-75-45
NBS Reference Description: Light Steel Framing Systems
CSI MasterFormat 2014 Code: 05 12 23
CSI MasterFormat 2014 Title: Structural Steel for Buildings
OmniClass Number: 23-13 35 11
OmniClass Title: Structural Frames
CSI UniFormat II Code: C3030
CSI UniFormat II Title: Ceiling Finishes
This product is available in:
Europe
  • Austria
  • Germany
  • Switzerland

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Application self-supporting ceiling
Corrosion Resistance galvanized, C3 or C5
Fire Resistance Class A1
Material steel
Recyclable True
Thickness 150

All BIM objects are real products from real manufacturers confirmed and approved