Selecting the location and language will prioritise localised information. Continue
ceiling 300-30 single beams
Protektor

ceiling 300-30 single beams

The PROTEKTOR ceiling consists of C and U beams and U-connection profiles. The beams are chosen depending on the load and the span. The load bearing of the ceiling profiles can be increased by screwing back to back. For further questions regarding steel framing constructions feel free to contact one of our technical consultants of PROTEKTOR.
Specification
  • Ceiling height: 300 mm Ceiling construction with wide span beams consisting of: U-connection profile: U 301-40-20 U-beam profile: U 297-40-30
Technical specification
  • Unique ref.ceiling_300-30
  • Collection setceiling
  • CollectionSteel Framing System (SFS)
  • TypeObject (single object)
  • Date of publishing2017-05-01
  • Edition number1
  • Height (mm)300
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationBeam
  • UNSPSC nameSteel beams
  • UNSPSC code30101704
  • Uniclass 2015 CodeSs_20_20_75_80
  • Uniclass 2015 DescriptionSteel beam systems
  • CSI MasterFormat 2014 Code05 12 23
  • CSI MasterFormat 2014 TitleStructural Steel for Buildings
  • OmniClass TitleStructural Frames
  • OmniClass Number23-13 35 11
  • CSI UniFormat II CodeC3030
  • CSI UniFormat II TitleCeiling Finishes

Region availability

Europe
Austria
Switzerland
Germany