Publish your products
Callisto lampett

Callisto lampett

Callisto lampett har till uppgift att tillsammans med de övriga medlemmarna i Callistofamiljen skapa en helhetslösning för belysning i interiöra miljöer. Lampetten gestaltar rummet på ett behagligt sätt med sitt mjuka släpljus. Armaturen levereras med HF-don och kompaktlysrör (färg 830).
Technical specification
  • Unique ref.E7555238
  • TypeDigital Inventory (Products)
  • Date of publishing2012-05-14
  • Edition number1
  • Height (mm)380
  • Width (mm)148
  • Depth (mm)63
Related
  • Material mainAluminum
  • Material secondaryAcrylic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLamp
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit