Publish your products
PUNTA HK SHELF CABINETS
Punta

PUNTA HK SHELF CABINETS

PUNTA HK shelf cabinets are intended for articles which require a lockable storage space for offices, archives, warehouses, etc. Strong welded steel frame, as well as supporting 19 mm thick doors make for safe storage. The doors have triple point locking, Abloy Classic Lock with two keys. Shelf cabinets are standard color is gray-white RAL 9002. Painted in an environmentally friendly powder paint. On request we deliver shelving cabinets in other swatches of colors. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.HK52008
  • Product familyLockers
  • Product groupHK
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)2001
  • Width (mm)832
  • Depth (mm)532
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinetry
  • UNSPSC code301618
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit