Publish your products
PUNTA VKZ WARDROBE
Punta

PUNTA VKZ WARDROBE

PUNTA VKZ wardrobes suitable changing rooms where you want to save space, and a slightly narrower space is sufficient. Every customer has access to a high part of the example, a jacket or a bat,wide part and other goods. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.VKZ403
  • Product familyLockers
  • Product groupVKZ
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)1700
  • Width (mm)900
  • Depth (mm)532
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinetry
  • UNSPSC code301618
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit