Delta Laserline
Purmo

Delta Laserline

Purmo’s Delta Laserline column radiators integrate the state of the art technology with remarkable design, providing their Users with highest qualities of climate comfort and functionality. The world-unique laser welding method enables achievement of the perfect quality of execution combined with outstanding visual appearance. The characteristic feature – which inspired the radiators’ name – is the external shape of the columns, of the profile resembling the letter “D”, designed especially to maximize the heating surface area in comparison with analogical columns of the round shape. The construction and shape of the Delta radiators have been so designed as to facilitate maintaining them spotlessly clean, which is a vital feature when considering health care facilities application. High suitability of Purmo’s DELTA radiators for the rooms of elevated sanitary requirements is documented with the dedicated certifi cate, issued by the University of Kiel, Germany. Except for 27 radiator heights available as standard, at Clients’ wish any height can be manufactured in the range between 300 mm and 3000 mm, with the precision of 1 mm. Thanks to five types of the radiator’s segments (from 2 up to 6 columns), and a wide palette of RAL colours, the Delta Laserline radiators can be easily suited to any room, independently on the heat requirements or the Users’ preferences.
Specification
  • Description: Decorative column radiator, totally laser- welded. Delta- profiled cross section of the external columns for
    the maximized heat output

    Height: from 155 mm up to 3000 mm, the height of the selected models matches the connecting stubs' spacing of the
    old- fashioned cast- iron radiators. At Client's wish, each requested height of the radiator can be delivered, in
    the range between 300 mm and 3000 mm, with 1 mm precision

    Length: from 200 mm up to 2500 mm (from 4 up to 50 segments). Depending on the radiators' types and sizes,
    possible integration on one side up to the length of 2000 mm (according to the relevant table). In other cases,
    the radiators are delivered in separate blocks- plugs, connecting nipples and gaskets inclusive- for self-
    assembly on the building site; length tolerance: from 0% up to + 1%

    Depth:

    2- columned: 63 mm
    3- columned: 101 mm
    4- columned: 139 mm
    5- columned: 177 mm
    6- columned: 215 mm

    Connection: when ordering, please provide the information on the connection variant, conforming to the relevant option

    Brackets: see: accessories, plug and air vent included with brackets

    Colour: as standard snow- white RAL 9016 varnish, other RAL colours at request

    Operating pressure: 10 bar

    Test pressure: 13 bar

    Max. temperature: 120°C

    Packaging: packed for transport in environmental friendly, edge- protecting packaging, welded in foil.

    Delivery range: radiator delivered without brackets- to be ordered separately, depending on the radiator's type and
    size
Technical specification
  • Unique ref.purmo-delta-laserline-column-radiators
  • Collection setPurmo
  • CollectionColumn radiators
  • TypeObject (single object)
  • Date of publishing2017-06-21
  • Edition number3
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameRadiators
  • UNSPSC code40101801
  • Uniclass 1.4 CodeL75621
  • Uniclass 1.4 DescriptionRadiators
  • Uniclass 2.0 CodePR-60-36-73
  • Uniclass 2.0 DescriptionRadiators
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • NBS Reference Code60-36-73
  • NBS Reference DescriptionRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 13
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe Asia Oceania
Belgium
China
Australia
Austria
Kazakhstan
Belarus
Czech Republic
Croatia
France
Netherlands
Romania
Ukraine
Latvia
Slovenia
United Kingdom
Germany
Lithuania
Russia
Moldova
Poland
Hungary
Denmark
Finland
Sweden
Norway
Åland Islands