Publish your products
Narbonne V
Purmo

Narbonne V

Convectors Narbonne M are composed of several interconnected profiled steel heating elements of a rectangular cross section. Each convector has got four connecting openings, each with internal thread G ½”, enabling side connection, both from the left- and the right-hand side. Narbonne convectors are equipped with two side covers and the top masking grille. The heating profiles are mounted horizontally, so that to retain the 2 mm-wide distancing between each two, necessary to compensate for the heat expansion of the elements, and enabling the perfect varnish cover of the entire convector’s surface. Most models are equipped with convective elements, increasing the heating efficiency of the convectors.
Specification
  • Connections: 2 x GZ ¾ side connectors, 3 x GW ½” Material: high quality steel profiles of a rectangular cross section, dimensions: 70 x 11 x 1.5 mm (high pressure version: 70 x 11 x 2.0 mm) Maximal temperature: 110 ºC Max. operating pressure: 5 bar for the standard version, 8 bar for the high pressure version Colour: RAL 9016, other RAL colours available, surcharge at each order Brackets: wall or floor – ordered separately Accessories: plug and air vent, included in the convector’s kit Height: 142, 214, 286, 358, 430, 502, 574, 646, 790 mm Length: from 500 to 2400 mm Depth: od 68 do 257 mm
Technical specification
  • Unique ref.purmo-narbonne-m-decorative-radiators
  • Product familyPurmo
  • Product groupDecorative radiators
  • TypeObject (single object)
  • Date of publishing2017-06-21
  • Edition number3
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameRadiators
  • UNSPSC code40101801
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe Oceania Asia
Austria
Australia
China
Belarus
Kazakhstan
Belgium
Croatia
Czech Republic
France
Germany
Hungary
Latvia
Lithuania
Moldova
Netherlands
Poland
Romania
Russia
Slovenia
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit