We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Nevis

Unique ref.: purmo-nevis-bathroom-radiators
Brand: Purmo
Product family: Purmo
Product group: Bathroom radiators
Date of publishing: 2018-01-31
Edition number: 1
Type: Object (single object)
Download (3)
Nevis is a brand new minimalist toweldryer suitable for projects. The toweldryer is beautifully curved and, in combination with the attached wall brackets, adds an extra shine to the bathroom. The sparse pipes and the wall bracket´s clever position make room for as many towels as possible. The towel dryer is easy to clean from dust and dirt. A nice piping is possible thanks to Purmo's one-pipe valve.

Waterbased towelwarmer
Working pressure 8 bar
Not for VVC
1/2” internal thread
CE certificate available
10 year guarante (2 years on electrical parts)
Choose an electrical version or a mixed version, where the electrical element works in addition to the central heating system


Material main: Steel
Material secondary: Steel
Designed in: Turkey
Manufactured in: Turkey

BIMobject Category: HVAC - Heaters
IFC classification: Space Heater
UNSPSC name: Radiators
UNSPSC code: 40101801
Uniclass 1.4 Code: L75621
Uniclass 1.4 Description: Radiators
Uniclass 2.0 Code: PR-60-36-73
Uniclass 2.0 Description: Radiators
Uniclass 2015 Code: Pr_70_60_36_73
Uniclass 2015 Description: Radiators
NBS Reference Code: 60-36-73
NBS Reference Description: Radiators
CSI MasterFormat 2014 Code: 23 82 29
CSI MasterFormat 2014 Title: Radiators
OmniClass Number: 23-33 15 21 13
OmniClass Title: Finned Tube Radiators
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Description Waterbased Purmo towelwarmer suitable for bigger projects . Can also be used as electrical or mixed version.
Design Type Towelwarmer, tubes
Electrical Supply PVEP electrical element 300 W
Exterior Finish Chrome
Heater Height 772 mm — 1132 mm
Heater Length 500 mm
Height 772 mm — 1132 mm
Length 500 mm
Material Steel
Mounting Wall brackets
Unit Material Steel
Unit Weight 3 kg — 4 kg
Width 500 mm

RSK Databasen

RSK Databasen

RSK Databasen

Name Value
RSK-Number 8730243 — 8730245

All BIM objects are real products from real manufacturers confirmed and approved