Purusline Living Tile Insert 600mm Ø50 low sidePurusline Living Tile Insert 600mm Ø50 low side
View previous images
View next images
Purus

Purusline Living Tile Insert 600mm Ø50 low side

Purusline Living drain, 600mm with Ø50mm low side outlet (includes adaptor made from ABS. Fits outlet 50 mm and reduces it to 1½“. For solvent welding.) Purusline Living Wetroom Solution with Tile Insert Grate accommodates tiles up to a thickness of 10mm with a 3mm bed of tile adhesive, making the use of larger format tiles easier. The outlet is made of Polypropylene (PP) plastic and is designed to be self cleaning. Falls are built into the product for ease of maintenance so there is no dirt and odour build up. The unique NOOD trap does not allow any smells or odours to come up from the waste pipes even if it dries out.
Technical specification
  • Unique ref.52739
  • Collection setGolvbrunnar
  • CollectionPurus Line
  • TypeObject (single object)
  • Date of publishing2014-09-16
  • Edition number1
  • Width (mm)600
Related
  • Material mainPlastic
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationFlow Fitting
  • UNSPSC namePlumbing adapters
  • UNSPSC code40141719
  • Uniclass 1.4 CodeJR1
  • Uniclass 1.4 DescriptionDrainage
  • Uniclass 2.0 CodePR-62-24
  • Uniclass 2.0 DescriptionDrainage Traps
  • NBS Reference Code62-24
  • NBS Reference DescriptionDrainage Traps

Region availability

Europe
Sweden