Purusline Living Grating Drop 600mm Ø50 side
Purus

Purusline Living Grating Drop 600mm Ø50 side

Purusline Living 600mm with outlet Ø50 side and grating in stainless steel with DROP pattern. Includes a 50mm to 1½” push fit to solvent weld ABS adapter. The shape opens up completely new opportunities for exciting designs in the bathroom. The pattern of the grating you choose is a matter of taste. The Purusline Living Wetroom Solution allows quick and easy showering, level access and low maintenance, creating an easy to install wetroom that is fashionable, functional and spacious.
Technical specification
  • Unique ref.52772
  • Collection setFloor Gullies
  • CollectionPurus Line
  • TypeObject (single object)
  • Date of publishing2014-09-16
  • Edition number1
  • Width (mm)600
Related
  • Material mainPlastic
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationFlow Fitting
  • UNSPSC namePlumbing adapters
  • UNSPSC code40141719
  • Uniclass 1.4 CodeJR1
  • Uniclass 1.4 DescriptionDrainage
  • Uniclass 2.0 CodePR-62-24
  • Uniclass 2.0 DescriptionDrainage Traps
  • NBS Reference Code62-24
  • NBS Reference DescriptionDrainage Traps

Region availability

Europe
Sweden