We are using cookies to provide our services

By using our services you agree to our use of cookies

Mini Brage 110

Unique ref.: 7113538UK
Brand: Purus
Product family: Golvbrunnar
Product group: Purus Line
Date of publishing: 2014-09-16
Edition number: 1
Type: Object (single object)
Download (2)
Purus Mini Brage 110

The Purus Mini Brage, available with outlet diameters of 50mm and 110mm, is our Mini Series vertical outlet solution. It comes complete with our patented NOOD trap which is spring loaded so no foul air can come through the trap even when dry! The water trap is easily removed for cleaning by pulling up the automatically raised handle. The Mini Brage works as an outlet without the water trap.

The plastic circular grate is standard for a vinyl floor situation but can be upgraded to a circular stainless steel grate which comes in a variety of designs; alternatively, a square grate in a variety of designs can be used with a tiled floor.

Mini Brage 110 floor drains with bottom outlet of polypropylene (PP). Capacity acc. to EN 1253 – outlet 110mm, 48 l/min (0,8l/s). The Purus Mini Brage has a diameter of 130mm. Complete floor drain incl. flexi-NOOD trap, grating and clamping ring.


Material main: Plastic
Material secondary: Stainless steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Plumbing - Drainage
IFC classification: Flow Fitting
UNSPSC name: Plumbing adapters
UNSPSC code: 40141719
Uniclass 1.4 Code: JR1
Uniclass 1.4 Description: Drainage
Uniclass 2.0 Code: PR-62-24
Uniclass 2.0 Description: Drainage Traps
NBS Reference Code: 62-24
NBS Reference Description: Drainage Traps
This product is available in:
Europe
  • Ireland
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy Purus AB
COBie.Component.Length 130
COBie.Component.Name Mini Brage Ø110
COBie.Component.SerialNumber 7113538UK
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Color White
COBie.Type.Manufacturer Purus AB
COBie.Type.Material Plastic PP
COBie.Type.Name Mini Brage 110 Ø130
COBie.Type.NominalHeight 100
COBie.Type.NominalWidth 130
COBie.Type.Shape circular
COBie.Type.Size Ø130

All BIM objects are real products from real manufacturers confirmed and approved