Publish your products
V130 S-trap
Purus
Archived

V130 S-trap

Outlet Ø110mm to floor Fixing on floor Water connection ½´ Floor standing and screwed to floor. Prepared for seat-lid, choose lid separately. Tested according to EN 997. Flushing capacity 6 litres. Purus Stainless steel toilets are practical for surroundings with tough requirements for durability, hygiene and the possibility for adjustments. For example in public toilets, sports centres, restaurants and public institutions. Stainless steel toilets are also an interesting alternative in specially designed environments such as high and low level security places.
Technical specification
  • Unique ref.7969018
  • Product familyProducts
  • Product groupRostfri Sanitet / Toalettstolar
  • TypeObject (single object)
  • Date of publishing2016-01-28
  • Edition number1
  • Height (mm)800
  • Width (mm)360
  • Depth (mm)700
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit