Publish your products
Q Cells Solar Panel Q.PEAK BLK-G4.1 Residential
Q Cells Solar Panel Q.PEAK BLK-G4.1 Residential

    Q Cells Solar Panel Q.PEAK BLK-G4.1 Residential

    Solar Panel Q.PEAK BLK-G4.1 Residential.

    The new Q.PEAK BLK-G4.1 is the beautiful high-performance module for residential buildings thanks to its innovative cell technology Q.ANTUM. The world-record cell design was developed to achieve the best performance under real conditions – even with low radiation intensity and on clear, hot summer days.

    Low Electricity Generation Costs.
    Optimal yields, whatever the weather with excellent low-light and temperature behavior.
    Long-term yield security with Anti-PID Technology1, Hot-Spot-Protect and Traceable Quality.
    High-tech aluminum alloy frame, certified for high snow (5400Pa) and wind loads (4000Pa).
    Inclusive 12-year product warranty and 25-year linear performance guarantee.

    Q-Cells USA New (4 PCS) 295W Mono Panels Set 1180 WATT 39.48Voc Solar Panel HIGH Efficiency Module Off Grid On Grid.

    As Featured on Amazon.com

    Specification
    • Nominal Power: 290 – 300 Wp
      Maximum System Voltage: 1000 V
      Wind/Snow Load: 4000 / 5400
      Weight: 18.5 kg

      QCells, 295W PV Module, MC4/MC-4 Compatible, PV Wire, 32mm Black Frame/Black Back Sheet, BOB, 60 Cell Mono, 20A Fuse, 1000VDC, 269.8 PTC, Q.Peak BLK-G4.1 295

    Technical specification
    • Unique ref.Q-Cells-Solar-Panel-Q-PEAK-BLK-G4-Residential
    • Product familySolar
    • Product groupSolar Panels
    • TypeDocumentation (information only)
    • Date of publishing2019-01-30
    • Edition number1
    • Height (mm)1000
    • Width (mm)1670
    • Depth (mm)32
    Related
    • Material mainOther
    • Material secondaryAluminum
    • Designed inUnited States
    • Weight Net (Kg)18.8
    Classification
    • BIMobject CategoryElectrical - Solar
    • UNSPSC nameSolar generators
    • UNSPSC code26111607
    • CSI MasterFormat 2014 Code48 14 13
    • CSI MasterFormat 2014 TitleSolar Energy Collectors
    • OmniClass Number23-19 25 11 19 15
    • OmniClass TitleSolar Panels

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit