Publish your products
Nursing table Flex 2000
Qbena

Nursing table Flex 2000

Measure wall casing (WxDxH): 735x155x1320 mm My height above floor: 200 mm Maximum height above floor: 1000 mm Stand: Made of galvanized steel. Operation m 24V/240V transformer and electric motor 24V mm. The dimensions in the table are width x depth on changing table disc.
Technical specification
  • Unique ref.8075-100
  • TypeDigital Inventory (Products)
  • Date of publishing2012-06-10
  • Edition number1
  • Width (mm)800
  • Depth (mm)800
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit