Publish your products
6″ Bullet Resistant Speak-Thru, Natural Voice Speak Thru Systems
6″ Bullet Resistant Speak-Thru, Natural Voice Speak Thru Systems
    Quikserv

    6″ Bullet Resistant Speak-Thru, Natural Voice Speak Thru Systems

    This non-electronic, heavy duty 16 ga. stainless steel speak-thru is very pleasing to the eye while offering Level 3 bullet resistant protection to your employees.  Quikserv can install this speak-thru on any of our ticket windows or other bullet resistant windows. Also available as a 5" non-bullet resistant speak thru.

    Specification
    • Standard Features

      • 6" bullet resistant natural speak thru
      • 6"W x 1-3/4"H
      • 5" hole required in glazing panel
      • 16 ga. stainless steel construction
      • Also available in 5" non-bullet resistant design
    Technical specification
    • Unique ref.natural-voice-speak-thru-systems
    • Product familySecurity
    • Product groupTicket Windows
    • TypeObject (single object)
    • Date of publishing2021-01-11
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_97_80
    • Uniclass 2015 DescriptionSpeak through units
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29
    • OmniClass TitleSecurity Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit