Publish your products
SC-4030 / SC-3030 Self Closing Drive Thru Window - Transaction Window
SC-4030 / SC-3030 Self Closing Drive Thru Window - Transaction Window
    Quikserv

    SC-4030 / SC-3030 Self Closing Drive Thru Window - Transaction Window

    Our 48″W x 36″H and 36″W x 36″H self-closing transaction windows with horizontal sliders meet all health code requirements. These self-closing units are mounted flush to the exterior wall. By simply releasing the window after serving the customer, the door panel closes automatically. With an offset in the base, and gliding on a top-hung ball bearing system, these sliders are the smoothest windows on the market. All SC transaction window models come standard with ¼” clear tempered glass.

    SC-4030: Unit Size: 48″W x 36″H
    SC-3030: Unit Size: 36″W x 36″H

    Specification
    • Standard Features

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • 1/4” clear tempered safety glass
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
      • Security locking systems
      • Maximum security hook-bolt locks
      • Automatically locks every time the door closes to prevent outside penetration
      • Right or left-hand units

      Optional Features

      • Custom colors available
      • Reduced service openings for areas requiring 432 sq. inches
      • Custom transoms and overall window sizes
      • Various glazing options (B/R, Insulated, Tinted, etc)
      • Constructed with high-visibility, bullet-resistant materials (Level 1)

      Keywords: Transaction windows, drive thru window, transaction window, food service window, fast food transaction window, bank transaction window

    Technical specification
    • Unique ref.sc-4030
    • Product familyWindows
    • Product groupSelf-Closing Drive-Thru Window - Transaction Window
    • TypeObject (single object)
    • Date of publishing2020-09-26
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States