Publish your products
SS-4035E-IP Hurricane Impact Drive Thru Windows - Miami Dade County Approved
SS-4035E-IP Hurricane Impact Drive Thru Windows - Miami Dade County Approved
    Quikserv

    SS-4035E-IP Hurricane Impact Drive Thru Windows - Miami Dade County Approved

    This automatic 48″W x 41″H transaction window is one of our most popular hurricane-resistant window models available. These units are top hung and have passed large and small impact testing, as well as water infiltration requirements. This series of single sliders has the same excellent quality you have come to expect from Quikserv sliding windows. The window includes our thru-beam photo-electric bar to provide completely ‘hands-free operation’. The transaction window is activated when the attendant stands between the emitter and receiver. Available on all electric sliders and is best used in high-volume restaurants and where there is limited space or tighter working conditions.

    Dade County Approved (NOA – 18-014.01)
    SS-4035E-IP: Unit Size: 48″W x 41″H

    Specification
    • Standard Features

      • 3/4” insulated storm glass
      • Shipped fully-assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: anodized aluminum and #304-#3 finish
      • stainless steel
      • Security locking systems
      • Maximum security hook-bolt locks
      • Right or left-hand units

      Optional Features

      • Custom colors available
      • Various glazing options (B/R and Tinted)
      • Constructed with high-visibility, bullet-resistant materials (Level 1)
      • Various glazing options (B/R and Tinted)
      • Available in self-closing and manual open/manual close operation


    Technical specification
    • Unique ref.ss-4035-ip
    • Product familyWindows
    • Product groupMiami - Dade County Approved Drive Thru Windows - Transaction Window
    • TypeObject (single object)
    • Date of publishing2021-01-11
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit