Publish your products
Ticket Window/Drawer Combo, Transaction Window and Pizza Drawer
Quikserv

Ticket Window/Drawer Combo, Transaction Window and Pizza Drawer

Quikserv has designed an easy to use, secure walk-up or drive-up pizza drawer. It is designed to pass out two 20” wide pizza boxes stacked two high plus 2 liters of soda. Money is exchanged through our standard deal tray built right into the base. The deal tray has a flip lid to keep unwanted weather elements out of your store.

Ticket Window/ Drawer Combo: Unit Size: 24-1/4″W x 38-1/2″H

Specification
  • Standard Features

    • Shipped fully assembled and ready to install
    • Warranty backed with Nationwide Service Centers
    • Locking bar and slide-bolt locks
    • 1/4” clear tempered safety glass
    • Weather-resistant and sealed to protect from the elements
    • Dark bronze or clear anodized aluminum
    • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
    • Security locking systems
    • Level 1 bullet-resistant in closed position
    • Serviceability – drawer can be serviced without removing the entire unit
    • Front panel constructed with bullet-resistant materials (Level 1)
    • Quikserv security sheet (level 1 or 3)
    • Stainless steel flip lid built into deal tray

    Optional Features

    • Custom colors available
    • Various glazing options (B/R, Insulated, Tinted, etc)
    • Bullet-resistant transoms and sidelights – Level I or III
    • 1/4” tempered safety glass with or without speak-thru
    • Amplified speak-thru

Technical specification
  • Unique ref.ticket-window-drawer-combo
  • Product familySecurity
  • Product groupTicket Windows
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI MasterFormat 2014 Code08 56 19
  • CSI MasterFormat 2014 TitlePass Windows
  • OmniClass Number23-17 13 27 15
  • OmniClass TitlePass Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit