Publish your products
Quooker tap Classic Fusion Round - Instant 100°C boiling, filtered, chilled, still and sparkling water
Quooker tap Classic Fusion Round - Instant 100°C boiling, filtered, chilled, still and sparkling water
Quooker tap Classic Fusion Round - Instant 100°C boiling, filtered, chilled, still and sparkling water
Quooker tap Classic Fusion Round - Instant 100°C boiling, filtered, chilled, still and sparkling water
Quooker tap Classic Fusion Round - Instant 100°C boiling, filtered, chilled, still and sparkling water
    Quooker

    Quooker tap Classic Fusion Round - Instant 100°C boiling, filtered, chilled, still and sparkling water

    All-in-one tap with classic decorative details

    Ideal for a farmhouse-style kitchen thanks to ornate, craft-inspired detail, offering instant 100°C and regular hot and cold all from one tap.

    Every Quooker system has a tap on the worktop and a tank underneath. The tank stores water at 108°C. (Yes, above boiling!) Because the tank is vacuum insulated, heat can’t escape. It takes just 10 watts of energy to keep the water to temperature: that’s less than a standard low-energy lightbulb. When boiling water is dispensed, it leaves the tap at exactly 100°C. Fresh water flows into the tank, and is maintained there at the right temperature.

    You can add an optional CUBE for chilled sparkling and still water to every Quooker tap.

    Specification
    • Available in: Polished Chrome, Stainless Steel and Patinated Brass

    Technical specification
    • Unique ref.classic-fusion-round
    • Product familyFusion
    • Product groupFusion
    • TypeAssembly (multiple objects)
    • Date of publishing2026-04-01
    • Edition number1
    • Height (mm)366
    • Width (mm)50
    • Depth (mm)251.5
    Related
    • Material mainStainless steel 304
    • Material secondaryPVD coating
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011394
    • ETIM NameHot tap water heater, indirectly fired with control system
    • Uniclass 2015 CodePr_40_70_23_42
    • Uniclass 2015 DescriptionInstant boiling and cold water taps
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
    • OmniClass Number23-21 23 29 15
    • OmniClass TitleResidential Hot Water Dispensers

    Region availability

    Asia Europe
    Hong Kong
    Austria
    Israel
    Belgium
    United Arab Emirates
    Denmark
    France
    Germany
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom