Publish your products
Tap Nordic Round Single Quooker
Tap Nordic Round Single Quooker
Tap Nordic Round Single Quooker
    Quooker

    Tap Nordic Round Single Quooker

    Quooker - Nordic Single tap Round  for boiling, chilled and sparkling water

    For those interested in a boiling water-only tap – perhaps to pair alongside an existing mixer, or create a dedicated ‘tea station’ – our Single tap Round makes a great choice. Height-adjustable, it rotates through 360 degrees: super convenient for making quick
    cups of tea of filling pans on the work surface. This tap has no lever on the side, so that no hot or cold water can be tapped. However, in combination with the CUBE, this tap provides chilled sparkling and still water immediately.

    Every Quooker system has a tap on the worktop and a tank underneath. The tank stores water at 108°C. (Yes, above boiling!) Because the tank is vacuum insulated, heat can’t escape. It takes just 10 watts of energy to keep the water to temperature: that’s less than a standard low-energy lightbulb. When boiling water is dispensed, it leaves the tap at exactly 100°C. Fresh water flows into the tank, and is maintained there at the right temperature.

    Specification
    • Finishes

      Polished Chrome (CHR)
      Stainless Steel (SST)

    Technical specification
    • Unique ref.nordic-round-single-tap
    • Product familySingle tap
    • Product groupSingle tap
    • TypeAssembly (multiple objects)
    • Date of publishing2026-04-01
    • Edition number1
    • Height (mm)170
    • Width (mm)40
    • Depth (mm)191
    Related
    • Material mainStainless steel 304
    • Material secondaryPVD coating
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011394
    • ETIM NameHot tap water heater, indirectly fired with control system
    • Uniclass 2015 CodePr_40_70_23_42
    • Uniclass 2015 DescriptionInstant boiling and cold water taps
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
    • OmniClass Number23-21 23 29 15
    • OmniClass TitleResidential Hot Water Dispensers

    Region availability

    Asia Europe
    Hong Kong
    Austria
    Israel
    Belgium
    United Arab Emirates
    Denmark
    France
    Iceland
    Ireland
    Italy
    Luxembourg
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit