Publish your products
Scale Control R Quooker
Quooker

Scale Control R Quooker

Optional accessory for the Quooker system: 

Scale Control R - Helps reduce limescale and protect your Quooker system in hard-water areas. 

The Scale Control R consists of a filter head and a cartridge. Replace the cartridge before it becomes completely saturated. The supplied Scale Control Meter will sound an alarm signal when the cartridge needs to be replaced. Consumers can easily order a replacement cartridge via quooker.co.uk. The cartridge lifespan is based on the average consumption of Quooker water for each type of Quooker tank: 

PRO3: 3 litres/day
COMBI +: 8 litres/day.

Specification

  • Properties Scale Control R Starterkit

    Packaging dimensions: 494 x 162 x 162 mm (L x W x H)
    Net weight: 4520 gr
    Gross weight: 5167 gr

    Contains:

    • Scale Control R connection set
    • Scale Control R cartridge
    • Scale Control R Meter
    • Total Hardness Test Kit
    • Manual

    Properties Scale Control R cartridge

    Shape: Cylindrical
    Size: Diameter 130 mm x height 420 mm
    Net weight: 4240 gr (Cartridge SCR)
    Gross weight: 4674 gr (Cartridge SCR)
    Maximum operating pressure: 8.0 bar
    Maximum inlet pressure: 2-6 bar
    Filter material: Ion exchange resin
    Filter method: Sodium Ion exchange

    Cartridge lifespan: PRO3 ± 24 months (on average)
    COMBI ± 10 months (on average)
    Water hardness: >12 °dH

    Product type: Circular
    Ownership: Quooker - including free return and shipment
    Saturation warning: Audible signal

    Total hardness (°dH)

    Scale Control R Cartridge

    Indicative lifespan* (in months)

    Mains water

    PRO 3

    COMBI

    COMBI+

    10

    37

    14

    16

    11

    33

    12

    14

    12

    30

    11

    13

    13

    28

    11

    12

    14

    26

    10

    11

    15

    24

    9

    10

    16

    23

    9

    10

    17

    22

    8

    9

    18

    20

    8

    9

    19

    19

    7

    8

    20

    18

    7

    8

    21

    17

    6

    7

    22

    16

    6

    7

    23

    16

    6

    7

    24

    15

    6

    6

    25

    15

    6

    6

    26

    14

    5

    6

    27

    14

    5

    6

    28

    13

    5

    6

    29

    13

    5

    6

    30

    12

    5

    5

    * The cartridge lifespan is based on the average consumption of Quooker water per each type of Quooker tank:

    PRO3 B tank, 3 litres / day;
    COMBI B 8 litres / day;
    COMBI+ B 7 litres / day.

Technical specification
  • Unique ref.scale-control-r
  • Product familyAccessories
  • Product groupScale Control R
  • TypeAssembly (multiple objects)
  • Date of publishing2026-04-01
  • Edition number1
  • Height (mm)420
  • Width (mm)130
  • Depth (mm)130
Related
  • Material mainStainless steel
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011394
  • ETIM NameHot tap water heater, indirectly fired with control system
  • Uniclass 2015 CodePr_40_70_23_42
  • Uniclass 2015 DescriptionInstant boiling and cold water taps
  • CSI MasterFormat 2014 Code11 30 13.13
  • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
  • OmniClass Number23-21 23 29 15
  • OmniClass TitleResidential Hot Water Dispensers

Region availability

Europe Asia
Austria
Hong Kong
Belgium
Israel
Denmark
France
Germany
Iceland
Ireland
Italy
Luxembourg
Netherlands
Norway
Poland
Portugal
Spain
Sweden
Switzerland
United Kingdom