Publish your products
Lightcloud Dimmer/Sensor - LCDIMMER/SENSE/W
Lightcloud Dimmer/Sensor - LCDIMMER/SENSE/W
Lightcloud Dimmer/Sensor - LCDIMMER/SENSE/W

    Lightcloud Dimmer/Sensor - LCDIMMER/SENSE/W

    • Passive infrared (PIR) motion detector
    • Control individual or groups of Lightcloud devices
    • Occupancy and vacancy sensing with adjustable sensitivity and timeouts
    • Communicates over secure wireless mesh network - no internet required
    • Requires compatible Lightcloud Controller or driver
    • Closed loop daylight harvesting
    Specification
      • Product Details
        • Mounting Type: In-wall
      • Construction
        • Operating Temperature Range: 0°C to 40°C
        • Maximum Relative Humidity: 95%
        • Wire Gauge: 18AWG grounding; terminals support up to 16AWG wire
      • Electrical
        • Storage Temperature Range: -40°C to 85°C (-40°F to 185°F)
        • Input Voltage: 120-277VAC
        • Frequencies: 50/60 Hz
        • Electrical Ratings:
          • 6.2 mA at 120VAC
          • 3.8 mA at 277VAC
      • Sensor Settings
        • Detection Range: 30-35 ft diameter at 4 ft mounting height
      • Other
        • Warranty: 10-year full hardware warranty with 100% repair/replacement coverage for all properly installed devices. See Lightcloud Warranty Terms.
        • Buy American Act Compliance: RAB values USA manufacturing and may manufacture compliant products upon request. Contact customer service for details.
    Technical specification
    • Unique ref.lcdimmer-sense-w
    • Product familyLighting Controls
    • Product groupDimmer Switch
    • TypeObject (single object)
    • Date of publishing2024-12-10
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Controls
    • ETIM CodeEG000029
    • ETIM NameLight control
    • Uniclass 2015 CodePr_65_72_97_22
    • Uniclass 2015 DescriptionDimmer switches and controls
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit