Publish your products
Rada Insight 100 Waschtischarmatur
RADA

Rada Insight 100 Waschtischarmatur

CHARACTERISTICS Opto-electronic basin mixer With hybrid battery Anti-lock braking system - automatic shutdown after 2 minutes Automatic shutdown in the event of a power failure Hygiene flush function adjustable Flow rate 5 l / min at 3 bar DESCRIPTION Electronic basin mixer with infrared sensor for cold or premixed water, with automatic programmable hygiene flushing function, special hybrid battery with a particularly long service life
Specification
  • • Fitting body: chrome-plated brass • Internal components: stainless steel, brass, plastic • Connection hoses: Flexible connection hoses made of stainless steel with silicone inner hose DN10, 3/8 ”external thread • Cold water: 5 - 20 ° C • Hot water: up to max. 70 ° C • Minimum line pressure: 1 bar • Maximum line pressure: 5 bar • Volume flow 5 l / min at 3 bar, 2 l / min at 3 bar optional included • Runtime: depending on the dwell time in the detection range of the infrared sensor, max. 2 minutes • Anti-blocking time: automatic switch-off after 2 minutes • Hygiene flush: programmable, 2 minutes after 72 hours, 45 seconds after 24 hours no hygiene flush • Power supply: Kohler hybrid battery cell 3.6 V DC. Service life approx. 5 million activations
Technical specification
  • Unique ref.11929017
  • Product familySanitary
  • Product groupWashstand
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationObject

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom