Publish your products
Rada Tec 400 Waschtischarmatur
RADA

Rada Tec 400 Waschtischarmatur

CHARACTERISTICS Opto-electronic basin mixer Battery operated 6V lithium type CRP2 Runtime adjustable Hygiene flush function adjustable Flow rate 6 l / min at 3 bar DESCRIPTION Electronic basin mixer with infrared sensor for cold or premixed water, with automatic programmable hygiene flushing function, with 6 V battery type CRP2
Specification
  • • Fitting body: chrome-plated brass • Internal components: stainless steel, brass, ABS plastic • Connection: ½ ”, DN15 AG • Temperatures: Cold water: 5 - 20 ° C. Mixed water: up to max. 41 ° C • Pressure values: Min. Line pressure: 0.5 bar. Max. Line pressure: 8 bar • Volume flow: 6 l / min at 3 bar • Running time: adjustable, 3 - 83 seconds, factory setting approx. 23 seconds • Hygiene flush: 72 hours after the last one. Use for a period of 30 seconds (can be changed with the hand programmer) • Protection classes: solenoid valve IP45. Electronics IP45 • Power supply: Battery 6 V lithium battery type CRP2. Automatic shutdown if the battery voltage is too low.
Technical specification
  • Unique ref.21930059
  • Product familySanitary
  • Product groupWashstand
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationObject

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom