Publish your products
Rada Mini Untertisch-Thermostat
RADA

Rada Mini Untertisch-Thermostat

CHARACTERISTICS Under-counter thermostat for washbasins With temperature lock at 38 ° C Complete with T-piece and flexible hose With special Legio handle for performing manual, thermal disinfection DESCRIPTION Undersink thermostatic mixer for mounting on the corner valve, temperature lock at 38 ° C and special temperature control handle for performing manual thermal disinfection
Specification
  • • Hot water: 3/8 ”, DN10 IG • Cold water: 3/8 ”, DN10 AG • Mixed water: 3/8 ”, DN10 AG • Operating pressure: 0.1 - 5 bar • Chilled water temperature: 1 - 20 ° C • Hot water temperature: at least 5 ° C> mixed water temp. Recommended 55 - 65 ° C. 75 ° C maximum • Fitting body: chrome-plated brass • Temperature control handle: cast metal, chrome-plated
Technical specification
  • Unique ref.21930084
  • Product familySanitary
  • Product groupWashstand
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationObject

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit