Publish your products
Rada 9008 HPM
RADA

Rada 9008 HPM

CHARACTERISTICS Thermostat Waschtischaramtur Adjustable maximum temperature Chromed brass operating handles With flexible connection hoses, check valves and filters With a special temperature handle for manual thermal disinfection Additional operating levers on the regulating handles for easy operation DESCRIPTION Basin thermostatic mixer with swiveling spout, temperature lock at 38 ° C, eccentric waste set and special temperature control handle for performing manual thermal disinfection
Specification
  • • Inlets: ½ ”DN15 AG S connections with shut-off valves and rosettes • Pitch: 150 ± 25 mm • Operating pressure: 0.5 - 5 bar • Throat: 200 or 150 mm • Volume flow: max. 18 l / min at 3 bar
Technical specification
  • Unique ref.21930477
  • Product familySanitary
  • Product groupWashstand
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Bathroom sinks

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom