Publish your products
Rada SP T225 Wall Mounted Bath Spout
RADA

Rada SP T225 Wall Mounted Bath Spout

Bath spouts finished in durable polished chrome.
Specification
  • Product Reference

    Rada SP T150 (1.1503.734)

    Rada SP T225 (1.1503.735)

    Standard product features

    Rada bath spouts are available in four variations for wall and deck mounting:

    • SP TD180 - Deck mounted bath spout - Low: A deck mounted bath spout with 180 mm throw, supplied complete with a flow straightener.

    • SP THD200 - Deck mounted bath spout: A deck mounted bath spout with 200 mm throw, supplied complete with a flow straightener.

    • SP T150 - Wall mounted bath spout - Short: A wall mounted bath spout with 150 mm throw, supplied complete with a flow straightener.

    • SP T225 - Wall mounted bath spout - Long: A wall mounted bath spout with 225 mm throw, supplied complete with a flow straightener.

    Connections:

    Inlet: ¾" BSP male.

    Finish:

    Chrome plated brass.

Technical specification
  • Unique ref.Rada-SP-T225-Wall-Mounted-Bath-Spout
  • Product familySanitary
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_07
  • Uniclass 2015 DescriptionBath manual water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom