Publish your products
Rada 215-T3 DK Thermostatic Mixing Valve
RADA

Rada 215-T3 DK Thermostatic Mixing Valve

1/2" thermostatic mixing valve suitable for under-basin mounting, incorporating Radatherm cartridge.
Specification
  • Product Reference

    Rada 215-T3 DK Thermostatic mixing valve (1.0.407.06.3)

    Standard product features

    A ½" thermostatic mixing valve with a Radatherm cartridge and integral check valves and strainers.

    Units are supplied with ½" flat faced union connections terminating in 15 mm compression connections.

    Tamperproof temperature settings are protected by a locking cap.

    Operation:

    Designed to be concealed in a cupboard or duct and used with a separate outlet flow control such as a tap.

    Connections:

    • Inlet and outlet: ½" Flat-faced male union.

    • Note: 2 elbows and 1 straight union connectors are supplied, terminating in 15 mm compression connections.

    • Standard connections are hot (left), right (cold).

    Pressure/ Flow rates:

    • Minimum dynamic supply pressure: 0.15 bar.

    • Minimum flow rate: 3 litres/minute at mid blend.

    • Maximum flow rate: 35 litres/minute at mid blend (which equates to a maximum pressure los of 1.8 bar).

    • Maximum pressure loss ratio: 10:1 (in favour of either supply).

    • Maximum dynamic supply pressure: 5 bar.

    • Maximum static pressure: 10 bar.

    Note: Both hot and cold pressures should be nominally equal.

    Temperature range:

    • Factory pre-set maximum outlet temperature: 43°C.

    • Minimum temperature differential blend to either supply: 12°C.

    • Optimum temperature control range: 30–50°C.

    • Maximum hot water temperature: 85°C.

    Note: The mixing valve can accept temporary temperature excursions above 85°C without damage, however, operation at such elevated temperatures is not recommended. For safety reasons it is recommended that the hot water storage temperature is maintained at between 60°C and 65°C in ablutionary applications.

    Materials:

    • Body: DZR brass nickel plated.

    • Locking shroud: White engineering plastic.

Technical specification
  • Unique ref.Rada-215-t3-dk-Thermostatic-Mixing-Valve
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit