Publish your products
Rada 222-T3 DK Thermostatic Mixing Valve
RADA

Rada 222-T3 DK Thermostatic Mixing Valve

3/4" thermostatic mixing valve suitable for under-bath mounting incorporating Radatherm cartridge.
Specification
  • Product Reference

    Rada 222-T3 Thermostatic Mixing Valve (1.0.407.07.3)

    Standard product features

    A ¾" thermostatic mixing valve incorporating a Radatherm service-free cartridge, check valves and strainers.

    Mixers are supplied with ¾" flat faced union connectors terminating in 22 mm compression connections.

    Operation:

    Designed to be concealed in a duct or cupboard and used with a separate outlet in bathing facilities.

    Connections:

    • Inlet and outlet: ¾" flat faced male union.

    • Note: 2 elbows and 1 straight union connectors are supplied, terminating in 22 mm compression connections.

    • Standard connections are hot (left), right (cold).

    Pressure/ Flow rates:

    • Minimum dynamic supply pressure: 0.15 bar.

    • Minimum flow rate: 3 litres/minute at mid blend.

    • Maximum flow rate: 40 litres/minute at mid blend.

    • Maximum pressure loss ratio: 10:1 (in favour of either supply).

    • Maximum dynamic supply pressure: 5 bar.

    • Maximum static pressure: 10 bar.

    Note: Both hot and cold pressures should be nominally equal.

    Temperature range:

    • Factory pre-set maximum outlet temperature: 43°C.

    • Minimum temperature differential blend to either supply: 12°C.

    • Optimum temperature control range: 30–50°C.

    • Minimum cold water temperature: 1°C.

    • Maximum hot water temperature: 85°C.

    Note: The mixing valve can accept temporary temperature excursions above 85°C without damage, however, operation at such elevated temperatures is not recommended. For safety reasons it is recommended that the hot water storage temperature is maintained at between 60°C and 65°C in ablutionary applications.

    Materials:

    • Body: DZR brass nickel plated.

    • Locking shroud: White engineering plastic.

Technical specification
  • Unique ref.Rada-222-T3-DK
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit