Publish your products
Rada BSR-S300 Shower Fitting
RADA

Rada BSR-S300 Shower Fitting

Rigid shower fitting featuring a swivel shower head and 1/2" BSP nipple for connection to concealed pipe work.
Specification
  • Product Reference

    Rada BSR-S/300 Shower Fittings (1.0.108.44.1)

    Accessories

    300R - Adjustable spray cartridge

    310R - Hard water spray cartridge

    400R - High performance spray cartridge

    Standard product features

    Connections:

    • Supplied with a ½" BSP parallel nipple for connection to concealed pipework.

    Materials:

    • Shower arm: Chrome plated copper alloy.

    • Shower head: Engineering plastic chrome plated.

    Accessories:

    • 300R Adjustable spray cartridge

    With Start, Active and Relax modes, chrome finish.

    • 310R Hard water spray cartridge.

    Self-draining with 'push-clean' action, chrome finish.

    • 400R High performance spray cartridge.

    With start, Pulsate and Champagne modes, white finish.

Technical specification
  • Unique ref.Rada-BSR-S300-Shower-Fitting
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainCopper
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit