Publish your products
Rada Ligature Resistant Operating System
RADA

Rada Ligature Resistant Operating System

Ligature resistant active infra-red sensor and solenoid valve, designed to be used with the Rada Pulse Control Box System and LR Head - for prisons and secure psychiatric facilities. Ideal for prisons and secure psychiatric facilities. General: For showering and handwashing use. Designed to be recessed or built within wall surface for extra security. LR Head: Fitted with 8 litres/ minute (shower) cartridge providing consistent flow. 1/2" BSP connection. LR sensor/ LR operating system: No-touch control of a washbasin or shower. For use with Rada pulse control box system.
Specification
  • Product Reference

    Rada LR head (2.1640.001)

    Rada LR operating system (1.1640.002)

    Infra-red sensor and 1/2" solenoid valve.

    Rada LR sensor (1.1640.003)

    Standard product features

    Head size (w x h x d):

    75 x 75 x 71.4 mm.

    Materials:

    • Sensor: Brass, chrome finish.

    • Showerhead: Brass, polished chrome finish.

    • Spray cartridge: Engineering plastic.

    Temperature range:

    Designed to accept water supplied between 5–90°C.

    Pressure range:

    • Recommended minimum maintained pressure at the inlet: 0.5 bar.

    • Maximum maintained pressure at the inlet of the fitting: 5.0 bar.

    Spray performance:

    Minimum flow rate required: 6 litres/ minute.

    Electrical input:

    • Protection class sensor: IP65.

    • Supply voltage: 12V AC + 10% 50/60Hz, via Rada pulse control box.

Technical specification
  • Unique ref.Rada-Ligature-Resistant-Operating-System
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit