Publish your products
Rada Meynell 15/3 Thermostatic Mixing Valve
RADA

Rada Meynell 15/3 Thermostatic Mixing Valve

1/2" point-of-use thermostatic mixing valve suitable for 'under-basin' installation. A ½" point of use, thermostatic mixing valve, supplied with integral check valves and strainers.
Specification
  • Product Reference

    Meynell 15/3 Thermostatic Mixing Valve (PESM0620J)

    Standard product features

    A ½" thermostatic mixing valve with integral check valves and strainers, suitable for under-basin installation and providing thermostatic shutdown in less than 2 seconds.

    The unit also incorporates tamper proof temperature adjustment.

    Operation:

    Designed to be installed into the supply pipework and must be used with a separate outlet flow control such as a tap.

    Connections:

    Inlet and outlet: 15 mm compression fittings.

    Pressure:

    • Minimum operating pressure: 0.1 bar.

    • Maximum static pressure: 10 bar.

    • Maximum pressure loss ratio: 10:1 (in favour of either supply).

    • Maximum hot water supply temperature: 85°C.

    • Maximum cold water supply temperature: 25°C.

    Note: Both hot and cold pressures should be nominally equal.

    Temperature range:

    • Factory pre-set maximum outlet temperature: 42°C.

    • Minimum temperature differential between hot inlet and pre-set outlet temperature: 10°C.

    • Optimum temperature control range: 35–45°C.

    • Maximum hot water temperature: 85°C (for safety reasons it is recommended that the hot water storage temperature is maintained at between 60°C and 65°C in ablutionary applications).

    Materials:

    Body: DZR brass housed in white plastic casing.

Technical specification
  • Unique ref.Rada-Meynell-15-3-Thermostatic-Mixing-Valve
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_65_54_95_48
  • Uniclass 2015 DescriptionLow temperature thermostatic mixing valves

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit