Publish your products
Rada Universal 12 V AC Transformer
RADA

Rada Universal 12 V AC Transformer

Rada Universal 12 V AC Transformer providing safe low voltage supply to up to 16 Rada Mono Control Units. Universal 12 V AC Transformer providing safe low voltage supply to 16 (maximum) Rada Pulse Mono Control Units.
Specification
  • Product Reference

    Rada Universal 12v AC Transformer (2.1.093.72.2)

    Standard product features

    General:

    • The transformer enclosure is water resistant and intended for wall mounting to a suitable flat dry surface. It is intended for permanent connection to the fixed electrical wiring of the mains electric system.

    • A 2 metre length of 230 V supply cable is supplied pre-connected within the box.

    • Safe, low-voltage 12 V AC output is fuse protected internally.

    Size (w x h x d):

    • 120 x 240 x 90 mm.

    Approvals:

    • Designed, manufactured and supported in accordance with accredited BS EN ISO 9001 and BS EN ISO 14001.

    • Complies with all relevant directives for CE marking.

    Electrical specification:

    • Supply voltage: 230 V AC ±10%.

    • Power consumption: 160 VA.

    • Output voltage: 12 V AC ±10%.

    • Protection: IP54.

    • Ambient temperature: 0–40 °C.

    • Maximum humidity: 80% at 25 °C.

Technical specification
  • Unique ref.Rada-Universal-12-V-AC-Transformer
  • Product familySanitary
  • Product groupOther Sanitary
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)240
  • Width (mm)120
  • Depth (mm)90
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Sanitary
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom