Publish your products
Rada V12 130 Exposed Shower Valve
RADA

Rada V12 130 Exposed Shower Valve

Surface mounted thermostatic shower valve certified to TMV3 performance. Sequential single lever operation from cold through to warm. Surface mounted thermostatic shower valve certified to TMV3 performance. Sequential single lever operation from cold through to warm. Includes service-free cartridge, filters and optional flow regulators. Features: TMV3 approved thermostatic shower valve. Single sequential operation from off through cold to warm. Light touch control complemented by easy to understand graphics to address the needs of all users irrespective of age or ability. Robust construction to withstand heavy usage in the commercial environment. Optional 6 L/min flow regulator for increased water savings. A 9 L/min flow regulator is also supplied. Easy access to filters for servicing. Straight forward retrofit for installations with 130 mm inlet centres e.g. Meynell V8. Approvals: Buildcert TMV3 Scheme Approved. HP-S High Pressure Showering. LP-S Low Pressure Showering. WRAS listed (Water regulations advisory scheme). Designed, manufactured and supported in accordance with accredited BS EN ISO 9001:2008 Quality management systems and BS EN ISO 14001:2004 Environmental Management Systems.
Specification
  • Product Reference

    Rada V12 130 Exposed Thermostatic Shower Valve (1.1651.003)

    Standard product features

    Connections:

    • Inlets: 15 mm compression.

    • Outlet: ½” BSP Flat Face/ 15 mm compression.

    • Standard connections are: hot- left, cold- right, outlet- bottom or top.

    Suitable for rising, falling or rear entry supplies. Reversed supplies can be accommodated by rotating the mixer 180°.

    Operation:

    The Rada V12 is operated via a single sequential control which when rotated initially opens the valve, then increases temperature from cold to a pre-set maximum.

    Temperature Range:

    • Temperature range from cold to preset maximum.

    • The maximum temperature that can be selected is factory set at approximately 43°C, but this can be reset on site if required (by an authorised person).

    • Thermostatic control ± 1°C within the range 35–45°C (assuming supplies of 15–65°C hot at nominally equal pressures).

    Note: In the event of loss of either supply, the valve will automatically shut off. Minimum temperature differential of blend to either supply 10°C.

    Supply:

    • Cold water temperature range 5–25°C.

    • Hot water temperature range (recommended) 60–65°C.

    • Maximum hot water temperature 85°C.

    Note: For reasons of general safety, hot water storage temperatures should be maintained at between 60–65°C where serving ablutionary applications. The mixing valve can accept temporary excursions above 85°C without damage, however operation at such elevated temperatures is not recommended.

    Pressure:

    Dynamic supply pressure (Running):

    • Minimum: 0.1 Bar.

    • Maximum: 5 Bar.

    • Maximum Static: 10 Bar.

    • Minimum flow rate: 3 L/min.

    • Maximum flow rate: 40 L/min.

    Materials:

    • Body and Elbows: Chrome Plated Polished Brass.

    • Lever: Chrome Plated Zinc Die Casting.

Technical specification
  • Unique ref.Rada-V12-130-Exposed-Shower-Valve
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit