We are using cookies to provide our services

By using our services you agree to our use of cookies

Recessed Pline module isolated

Unique ref.: pline-enc
Brand: Radian
Product family: Lighting
Product group: Pline
Date of publishing: 2019-02-25
Edition number: 2
Type: Object (single object)
Download (12)
Pline recessed units can be easily installed in all ceiling types, they are available in 5 modules lengths for installation in a row as well as for individual installation, adapting to any size of room or board.
Available as individual modules and or as modules for installation in a row (90° angle option)
Pline recessed units can be easily installed in all ceiling types, they are available in 5 modules lengths for installation in a row as well as for individual installation, adapting to any size of room or board.
Available as individual modules and or as modules for installation in a row (90° angle option).

Individual false ceiling : 4W for 302mm, 8W for 565mm, 17W for 1125mm, 21W for 1405mm, 25W for 1685mm, 33W for 2245mm, 41W for 2805mm
Row false ceiling : 8W for 562mm, 17W for 1122mm, 21W for 1402mm, 25W for 1682mm, 33W for 2242mm, 41W for 2802mm
Individual STAFF : 17W for 1125mm, 21W for 1405mm, 25W for 1685mm, 33W for 2245mm, 41W for 2805mm
Row STAFF : 17W for 1122mm, 21W for 1402mm, 25W for 1682mm, 33W for 2242mm, 41W for 2802mm

Light source : Led
UGR : <19
IRC : 85
Lifespan : L80B10 60 000 hrs / L90B10 38 000 hrs
Materials : Extruded aluminium
Finishes : Light grey RAL 7047, White RAL 9003
CT: 4000K
Dimmer feature : Yes
Options : central unit management system, 3000K


Material main: Aluminium
Material secondary:
Designed in: France
Manufactured in: France

BIMobject Category: Lighting - Pendants
IFC classification: Light Fixture
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: JV5
Uniclass 1.4 Description: General lighting
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: Ss_70_80
Uniclass 2015 Description: Lighting systems
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 00
OmniClass Title: Electrical Lighting
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved